发布您的产品
Adjustable extra strong dock bumpers
Adjustable extra strong dock bumpers
Adjustable extra strong dock bumpers

    Adjustable extra strong dock bumpers

    The Loading Systems adjustable extra strong dock bumper is a durable armoured and vertical moving dock bumper for extra protection of the loading bay. 

    Features: 

    • Suitable for intensive use of dock; 
    • Follows the upward and downward movement of the truck; 
    • Prevents damage to loading and unloading platforms and vehicles; 
    • Wear-resistant; 
    • Deliverable in a galvanised finish.
    规格
    • The adjustable dock bumper is built from an 8 mm steel base assembly, a solid rubber bumper core and an 8 mm bent armour plate. These dock bumpers are suitable for dock levellers with a hinged or telescopic lip.

      The adjustable dock bumper is pre-assembled and can be ordered with a galvanised finish.

      No rights may be derived from the BIM models.

    技术规格
    • 唯一参考dock-bumpers-adjustable-extra-strong
    • 产品系列Loading bay accessories
    • 产品组合Dock bumpers
    • 类型对象(单个对象)
    • 发布日期2018-05-15
    • 版本号1
    相关
    • 主材料镀锌钢板
    • 次要材料橡胶
    • 设计国家/地区荷兰
    • 制造国家/地区捷克共和国
    分类
    • BIMobject 类别建筑 - 其他
    • CSI MasterFormat 2014 代码11 13 13
    • CSI MasterFormat 2014 标题Loading Dock Bumpers
    • OmniClass 编号23-23 23 11
    • OmniClass 标题Loading Dock Bumpers Seals

    发售地区

    欧洲 亚洲 非洲 南美洲 大洋洲 北美