发布您的产品
Rubber dock bumpers
Rubber dock bumpers
Rubber dock bumpers

    Rubber dock bumpers

    The Loading systems dock bumpers are long life impact absorbing rubber bumpers. 

    Features: 

    • Good protection of building and vehicle; 
    • Different sizes and models; 
    • Available for different applications; 
    • Consoles and protection plates are available in RAL 9005 or galvanised finish.
    规格
    • The Loading Systems rubber dock bumpers are made of long life impact absorbing rubber to protect buildings and vehicles during the loading and unloading process.

      All dock bumpers are equipped with countersunk mounting holes. The rubber dock bumpers can be delivered with mounting plates and protection plates, both made of galvanised steel.

      No rights may be derived from the BIM models.

    技术规格
    • 唯一参考dock-bumpers-rubber
    • 产品系列Loading bay accessories
    • 产品组Dock bumpers
    • 类型对象(单个对象)
    • 发布日期2018-05-15
    • 版本号1
    相关
    • 主材料橡胶
    • 次要材料镀锌钢板
    • 设计国家/地区荷兰
    • 制造国家/地区荷兰
    分类
    • BIMobject 类别建筑 - 其他
    • CSI MasterFormat 2014 代码11 13 13
    • CSI MasterFormat 2014 标题Loading Dock Bumpers
    • OmniClass 编号23-23 23 11
    • OmniClass 标题Loading Dock Bumpers Seals

    发售地区

    欧洲 亚洲 非洲 南美洲 大洋洲 北美