发布您的产品
Lorell LLR42291 Commercial-Grade Vertical File Cabinet
Lorell

Lorell LLR42291 Commercial-Grade Vertical File Cabinet

Commercial-grade, two-drawer vertical file features superior, ball-bearing slide suspension. Steel ball bearings provide the ultimate in smooth and quiet drawer performance. Even when fully loaded, these file drawers open with ease. Factory-installed, core-removable lock allows optional one-key convenience for multiple files. High-sided drawers accept letter-size, hanging file folders. Adjustable wire followers keep files upright. Design also includes an aluminum label holder for easy referencing and convenient pull handle on each drawer. 22" deep Fortress Series Vertical File is made of heavy-gauge steel with recycled content.

As Featured on Amazon.com

规格
  • PRODUCT INFORMATION

    Total Number of Drawers: 2
    Drawer Type: File
    Media Size Supported: Letter
    Application/Usage: File Storage
    Features: Lockable, Ball-bearing Suspension

    Product Dimensions: 28.4" Height x 15" Width x 22" Depth

技术规格
  • 唯一参考Lorell-LLR42291-Commercial-Grade-Vertical-File-Cabinet
  • 产品系列Furniture
  • 产品组合File Cabinet
  • 类型文档(信息)
  • 发布日期2019-02-13
  • 版本号1
  • 高度 (inch)28.4
  • 宽度 (inch)15
  • 深度 (inch)22
相关
  • 主材料钢
  • 设计国家/地区美国
分类
  • BIMobject 类别家具 - 货架和存储
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • CSI MasterFormat 2014 代码12 00 00
  • CSI MasterFormat 2014 标题Furnishings
  • OmniClass 编号23-21 11 00
  • OmniClass 标题Commercial Furniture

发售地区

北美
美国