发布您的产品
Lorell LLR69411 Essentials Desk
Lorell

Lorell LLR69411 Essentials Desk

Rectangular desk shell is part of Lorell Essentials Series Laminate Furniture with high-quality laminate construction and metal-to-metal, cam-lock connections. Laminate top is 1" thick for durability. Use the two grommet holes in the top for easy cord routing. Design also includes a full modesty panel for privacy, 3mm PVC edges and adjustable feet.

As Featured on Amazon.com

规格
  • PRODUCT INFORMATION

    Features: Leveling Glide
    Finish: Laminate
    Product Dimensions: 29.5" Height x 47.3" Width x 23.6" Depth

技术规格
  • 唯一参考Lorell-LLR69411-Essentials-Desk
  • 产品系列Furniture
  • 产品组合Desk
  • 类型文档(信息)
  • 发布日期2019-02-13
  • 版本号1
  • 高度 (inch)29.5
  • 宽度 (inch)47.3
  • 深度 (inch)23.6
相关
  • 主材料层压板
  • 设计国家/地区美国
分类
  • BIMobject 类别家具 - 办公桌
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • CSI MasterFormat 2014 代码12 00 00
  • CSI MasterFormat 2014 标题Furnishings
  • OmniClass 编号23-21 11 00
  • OmniClass 标题Commercial Furniture

发售地区

北美
美国