发布您的产品
Hercules S-300 DN65
Lovato

Hercules S-300 DN65

The Lovato S-300 DN65 direct pump group is used for the circulation of the heating/ cooling transfer fluid in the systems. It can be directly installed on the zone manifolds Hercules range indipendently to the zone manifold connections (adapter kit for zone manifold DN65 and DN50) Hercules is the first ready-to-use system on which twin pumps can be installed.
规格
  • S-300 DN65 Direct pump group consisting of: No.4 butterfly valves type LUG DN65 PN16 in spheroidal cast iron, piping kit in S235 steel painted with epoxy powders. The mixing group is complete with Trocellen C080 RN2 insulation, thickness 30 mm λ 0,034 W/mk. The product is supplied with ½" fill / drain taps, thermometers, double swing check valve DN65 PN16 and pressure sockets. Seals and connection accessories are included. Nominal flow rate 15,3 mc/h. Max output (ΔT 20K): 356 kW; Max output ΔT 5: 89 kW Max working temperature 100 °C. Max working pressure 10 bar.
技术规格
  • 唯一参考Hercules-S-300-DN65
  • 产品系列HERCULES
  • 产品组合DN 65
  • 类型对象(单个对象)
  • 发布日期2020-03-20
  • 版本号1
相关
  • 主材料金属
  • 次要材料塑料
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别暖通空调 - 暖通空调
  • UNSPSC 名称Power Generation and Distribution Machinery and Accessories
  • UNSPSC 代码26

发售地区

欧洲 亚洲 南美洲 大洋洲 非洲