发布您的产品
KIT CONNECTA “RG” DN65 > DN50
Lovato

KIT CONNECTA “RG” DN65 > DN50

KIT CONNECTA “RG” DN65 > DN50 Adapter reducers
规格
  • KIT CONNECTA “RG” DN65 > DN50 Reduction and adaptation kit from DN65 modular header to DN50 distribution module. Made in steel S235 painted with epoxy powder, complete with flanges DN65 PN10 - 4 holes and insulation in Trocellen C080 RN2, thickness 30 mm λ 0,034 W/mk on the primary side. Secondary side with DN50 PN10-4 holes flanged connection. Screws and gaskets kit included
技术规格
  • 唯一参考KIT-CONNECTA-RG-DN65-DN50
  • 产品系列HERCULES
  • 产品组合Accessories
  • 类型对象(单个对象)
  • 发布日期2020-04-30
  • 版本号1
相关
  • 主材料金属
  • 次要材料塑料
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别暖通空调 - 暖通空调
  • UNSPSC 名称Power Generation and Distribution Machinery and Accessories
  • UNSPSC 代码26

发售地区

欧洲 亚洲 南美洲 大洋洲 非洲