发布您的产品
OS-50TW: 50W Indoor/Outdoor Speaker (OS Series)
OS-50TW: 50W Indoor/Outdoor Speaker (OS Series)
OS-50TW: 50W Indoor/Outdoor Speaker (OS Series)
OS-50TW: 50W Indoor/Outdoor Speaker (OS Series)
    已存档

    OS-50TW: 50W Indoor/Outdoor Speaker (OS Series)

    50W indoor outdoor speaker with enclosure and grille for commercial or residential use. Two-way music speaker provides excellent sound reproduction at 8ohms, 25V, 70V or 100V. For indoor or protected outdoor use.

    ORIGIN

    • Imported
    规格
    • ASSEMBLY INCLUDES

      • Driver:  5.25" polypropylene coated woofer with rubber surround for weather resistance. Half inch PEI tweeter for clear frequency reproduction. Frequency response 102Hz–16.5kHz (±6dB) and 89Hz–20kHz (±7.5dB). Average sensitivity 85.4 dB (1W/1M). 50W. Conical dispersion 115 degrees. Input selector switch. Measures 8.74 in. x 7.01 in. x 5.49 in. (without bracket).
      • Transformer:  Screwdriver-adjustable switch allows for direct 8ohm or distributed 25V, 70V or 100V tap positions.
      • Enclosure: Molded plastic housing with weather-resistant terminal cover. White.
      • Grille: Fine mesh aluminum. White.
      • Mounting Aids:  Adjustable U-shaped bracket for horizontal or vertical installation allows speaker to rotate 90 degrees, depending on install orientation. White.
    技术规格
    • 唯一参考os-50tw_50w-indoor-outdoor-speaker
    • 产品系列Speakers
    • 产品组Indoor/Outdoor Speakers
    • 类型对象(单个对象)
    • 发布日期2021-03-31
    • 版本号1
    相关
    • 主材料聚丙烯
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别电子 - 音频电子
    • IFC 分类对象
    • Uniclass 2015 代码Pr_70_75_36_50
    • Uniclass 2015 说明Loudspeakers
    • CSI MasterFormat 2014 代码11 52 00
    • CSI MasterFormat 2014 标题Audio-Visual Equipment
    • OmniClass 编号23-37 15 29 11 13
    • OmniClass 标题Loudspeakers