发布您的产品
(XWS) Mirada Wall Sconce - Visual Comfort

(XWS) Mirada Wall Sconce - Visual Comfort

Mirada Wall Sconce (XWS)

The Mirada Wall Sconce’s sleek design and wide feature set render it ideal for Commercial & Architectural applications such as Schools, Office Buildings, Strip Malls, Automotive Dealerships, Petroleum Stations, New Construction, Renovations & General Purpose Lighting. Three lens options let you choose from maximum photometric performance (FTW), maximum lumens per watt (MT) or maximum visual comfort with a diffuse lens (MTD). The clear and diffuse lens options are available in polycarbonate and can be ordered with tamper proof hardware for high abuse applications. The Mirada Wall Sconce also has a wide variety of CCT selections, controls and options as well as companion area, post top and bollard products making it the ideal solution for almost any wall mount application.

技术规格
  • 唯一参考lsi-xws
  • 产品系列Outdoor Lighting
  • 产品组Wall Mount Exterior
  • 类型对象(单个对象)
  • 发布日期2023-01-10
  • 版本号1
  • 高度 (inch)5.32
  • 宽度 (inch)19.34
  • 深度 (inch)12.75
相关
  • 主材料铝
  • 次要材料Silicone
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)30
分类
  • BIMobject 类别照明 - 外部
  • IFC 分类灯具
  • Uniclass 2015 代码EF_70_80
  • Uniclass 2015 说明Lighting
  • OmniClass 编号23-35 47 11
  • OmniClass 标题Lighting Fixtures
  • CSI UniFormat II 代码D5020
  • CSI UniFormat II 标题Lighting & Branch Wiring

发售地区

北美
加拿大
美国
墨西哥