发布您的产品
AERA 5 CYLINDER, Surface, Direct
Lumenwerx

AERA 5 CYLINDER, Surface, Direct

True-to-size with a versatile minimalist esthetic, Aera Cylinder luminaires are high-performance fixtures, delivering visually comfortable lighting suitable for a wide range of applications.

规格
  • SIZE: HEIGHT: 6", 8", 12"

    LIGHT SOURCE: LED

    CERTIFICATIONS: Declare

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT

    MOUNTING: CYLINDER-CUBOID, PENDANT, SURFACE, WALL

    OPTICS: XPoint™

技术规格
  • 唯一参考AE5CYS
  • 产品系列Surface
  • 产品组Aera
  • 类型对象(单个对象)
  • 发布日期2025-05-22
  • 版本号1
相关
  • 主材料铝
  • 设计国家/地区加拿大
  • 制造国家/地区加拿大
分类
  • BIMobject 类别照明 - 已安装吊顶
  • IFC 分类灯具
  • Uniclass 2015 代码Pr_70_70_48_85
  • Uniclass 2015 说明Surface luminaires
  • CSI MasterFormat 2014 代码26 51 00
  • CSI MasterFormat 2014 标题Interior Lighting
  • OmniClass 编号23-35 47 11
  • OmniClass 标题Lighting Fixtures

发售地区

北美
加拿大
美国