发布您的产品
CLUSTER PENDANT, Parabolic Planar Downlight
Lumenwerx

CLUSTER PENDANT, Parabolic Planar Downlight

Cluster pendants include linear and planar configurations with downlight, parabolic, and wall wash optics that match recessed types. Linear pendants are available in 1-, 3-, and 5-cell configurations; planar pendants in 2x2 and 3x3 arrays. Pendant Clusters fit a choice of 3", 8" or 12" deep cuboid enclosures. Nominal light output is 200 lumens per cell with efficacy over 80 LPW. Pendant Clusters can be suspended using stems, cord & cable, or power-over-cable. A canopy for conduit connection is available. Driver is either integral or remote, which is capable of powering multiple luminaires.
规格
  • SIZE: 1X1, 1X3, 1X5, 2X2, 3X3 LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: DOWNLIGHTS, PENDANT CLUSTER TYPE: CLUSTER LINEAR, CLUSTER PLANAR OPTICS: BPL, MPL, REF, SOF, SPL, WPL, WRO
技术规格
  • 唯一参考CLUP22-PAR
  • 产品系列Pendant
  • 产品组Cluster Pendant
  • 类型对象(单个对象)
  • 发布日期2019-10-28
  • 版本号1
相关
  • 主材料铝
  • 设计国家/地区加拿大
  • 制造国家/地区加拿大
分类
  • BIMobject 类别照明 - 垂饰
  • IFC 分类灯具
  • ETIM 代码EC001743
  • ETIM 名称Pendant luminaire
  • UNSPSC 名称Interior lighting fixtures and accessories
  • UNSPSC 代码391115
  • Uniclass 2015 代码Pr_70_70_48_62
  • Uniclass 2015 说明Pendant luminaires
  • CSI MasterFormat 2014 代码26 51 00
  • CSI MasterFormat 2014 标题Interior Lighting
  • OmniClass 编号23-35 47 11
  • OmniClass 标题Lighting Fixtures

发售地区

北美
加拿大
美国