发布您的产品
ECANA 6 DOWNLIGHT, Recessed Square Wall Wash
ECANA 6 DOWNLIGHT, Recessed Square Wall Wash
    Lumenwerx

    ECANA 6 DOWNLIGHT, Recessed Square Wall Wash

    The Ecana downlight family is designed as round or square fixtures with simple detailing, available in 3", 4", and 6" sizes. The family includes fixed, adjustable, and wall wash conf igurations and blends effortlessly into various settings, enriching small and large-scale projects with practical, cost-effective, and finely tuned lighting.

    规格
    • SIZE: DIAMETER - 6", Shapes - ROUND, SQUARE

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT, WALL WASH, ADJUSTABLE

      CERTIFICATIONS: Declare

      CHROMATICITY: STATIC WHITE, SOLA , DUO

      MOUNTING: DOWNLIGHTS

      OPTICS: XPoint™

    技术规格
    • 唯一参考EC6RSWW
    • 产品系列Recessed
    • 产品组Ecana
    • 类型对象(单个对象)
    • 发布日期2024-10-29
    • 版本号1
    相关
    • 主材料铝
    • 设计国家/地区加拿大
    • 制造国家/地区加拿大
    分类
    • BIMobject 类别照明 - 照明
    • IFC 分类灯具
    • UNSPSC 名称Recessed lighting
    • UNSPSC 代码39111505
    • Uniclass 2015 代码Pr_70_70_48_71
    • Uniclass 2015 说明Recessed luminaires
    • CSI MasterFormat 2014 代码26 51 00
    • CSI MasterFormat 2014 标题Interior Lighting
    • OmniClass 编号23-35 47 11
    • OmniClass 标题Lighting Fixtures

    发售地区

    北美
    加拿大
    美国