发布您的产品
ORY, Pendant 1x4, Indirect
Lumenwerx

ORY, Pendant 1x4, Indirect

Ory offers widespread, energy efficient lighting from a luminaire just 1" high x 2.5" wide. A remote driver, accessible through the suspension canopy, provides power. Utilizing the LumenWerx Widespread Indirect Optic (WIO), Ory delivers peak intensity at 110º while suppressing direct uplight. This produces noticeably smoother ceiling brightness than a typical lambertian uplight distribution, permitting generally wider spacing as well. Ory is available as an indirect pendant, an indirect asymmetric wall luminaire (ADA compliant), and pendant patterns.
规格
  • SIZE: 2 1/2"X1", 1'X1', 2'X2', 1'X4', 2'X4'', 4'X4' LIGHT SOURCE: LED CHROMATICITY: STATIC WHITE LIGHT DISTRIBUTION: INDIRECT WIDESPREAD MOUNTING: PENDANT, WALL OPTICS: WAI, WIO
技术规格
  • 唯一参考ORYP-14
  • 产品系列Pendant
  • 产品组合Ory
  • 类型对象(单个对象)
  • 发布日期2019-10-14
  • 版本号1
相关
  • 主材料铝
  • 设计国家/地区加拿大
  • 制造国家/地区加拿大
分类
  • BIMobject 类别照明 - 垂饰
  • IFC 分类灯具
  • ETIM 代码EC001743
  • ETIM 名称Pendant luminaire
  • UNSPSC 名称Interior lighting fixtures and accessories
  • UNSPSC 代码391115
  • Uniclass 2015 代码Pr_70_70_48_62
  • Uniclass 2015 说明Pendant luminaires
  • CSI MasterFormat 2014 代码26 51 00
  • CSI MasterFormat 2014 标题Interior Lighting
  • OmniClass 编号23-35 47 11
  • OmniClass 标题Lighting Fixtures
  • CSI UniFormat II 代码D5020
  • CSI UniFormat II 标题Lighting & Branch Wiring

发售地区

北美
加拿大
美国