发布您的产品
U24 'U' Bike Rack, 2 Bike Capacity
U24 'U' Bike Rack, 2 Bike Capacity
    Madrax

    U24 'U' Bike Rack, 2 Bike Capacity

    The U24 Rack provides cost-effective, secure bicycle parking which works perfectly in apartments, retail outlets, offices, or other settings where aesthetics is important but economy might be a deciding factor. The U24 u bike rack allows the use of “U”-type locks and provides two-point contact when the bicycle is resting against it. This basic bike rack is a simple, yet effective way to promote alternative transportation and provide adequate short-term parking.

    Finishes

    The U24 bicycle rack is available in Galvanized, Powder coated, Electropolish Stainless, or Stainless Steel

    规格
    • Measurements

      U24 | 1-7/8" tube | 24" W x 35" H*

      *Height measurement is from grade to top of bike rack.

      Mounting Options

      In Ground or Surface Mounted

    技术规格
    • 唯一参考inverted-u-commercial-bike-rack-u24
    • 产品系列Bike Racks
    • 产品组U24 'U' Bike Rack
    • 类型对象(单个对象)
    • 发布日期2021-08-05
    • 版本号1
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别景观 - Bike Racks & Shelters
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_30_21
    • Uniclass 2015 说明Cycle stands and lockers
    • CSI MasterFormat 2014 代码12 93 13
    • CSI MasterFormat 2014 标题Bicycle Racks
    • OmniClass 编号23-11 29 11 11
    • OmniClass 标题Bicycle Racks
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    北美
    美国