发布您的产品
Madlocker™ Bicycle Locker, 1 Bike Capacity
Madlocker™ Bicycle Locker, 1 Bike Capacity
Madlocker™ Bicycle Locker, 1 Bike Capacity
Madlocker™ Bicycle Locker, 1 Bike Capacity
Madlocker™ Bicycle Locker, 1 Bike Capacity
    Madrax

    Madlocker™ Bicycle Locker, 1 Bike Capacity

    Item No: ML1-1 MadLocker (1 Unit - 1 Bike). The Madrax MadLocker™ bicycle locker provides the highest level of bicycle security and protection.

    Secure & Durable

    The solid, heavy-duty construction of these steel bike lockers makes them ideal for secure bicycle parking as they are practically impervious to vandalism and theft. 

    The MadLocker™ is also weather-reistant making them ideal outdoor bike storage lockers that will provide many years of virtually maintenance-free service.

    Choose from padlock locking handles or pop-out T-handles with key locks to match your bicycle security needs. 

    Design & Aesthetics

    MadLockers can be used as stackable bike lockers or banked in a row with multiple units. The lockers are available in our 16 standard powder coat finish colors, with custom color match options also available for an additional cost. The MadLocker steel bike locker also has standard door perforation options available, with potential for customd esign as well. 

    规格
    • Bike Locker Dimensions

      Each bike storage locker is 39" wide x 75" long x 46" high.

      Stackable bike lockers are 39" wide x 75" long x 92" high.

      Additional Options

      Bike locker numbers, two helmet/clothes hooks per commercial bike locker.

    技术规格
    • 唯一参考madlocker-1-bike-locker-ml1
    • 产品系列Bike Lockers
    • 产品组Madlocker™
    • 类型对象(单个对象)
    • 发布日期2021-08-05
    • 版本号1
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别景观 - Bike Racks & Shelters
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_30_21
    • Uniclass 2015 说明Cycle stands and lockers
    • CSI MasterFormat 2014 代码12 93 14
    • CSI MasterFormat 2014 标题Bicycle Lockers
    • OmniClass 编号23-11 29 11 15
    • OmniClass 标题Bicycle Lockers
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    北美
    美国