发布您的产品
Madlocker™ Bicycle Locker, Divided with 2 Doors, 2 Bike Capacity
Madlocker™ Bicycle Locker, Divided with 2 Doors, 2 Bike Capacity
Madlocker™ Bicycle Locker, Divided with 2 Doors, 2 Bike Capacity
Madlocker™ Bicycle Locker, Divided with 2 Doors, 2 Bike Capacity
Madlocker™ Bicycle Locker, Divided with 2 Doors, 2 Bike Capacity
Madlocker™ Bicycle Locker, Divided with 2 Doors, 2 Bike Capacity
    Madrax

    Madlocker™ Bicycle Locker, Divided with 2 Doors, 2 Bike Capacity

    Item No: ML2-2 MadLocker (1 Unit -2 Bikes). The Madrax 2 Bike Capacity MadLocker™ is divided with 2 doors - one on each end of the unit. This bicycle locker provides the same level of bicycle security as the MadLocker™, but provides more spaces for secure bicycle parking in the same footprint.

    The solid, heavy-duty construction of this metal bike locker makes them practically impervious to weather, vandalism, and theft. This also means you can look forward to many years of virtually maintenance-free service with steel bike lockers. 

    Design & Aesthetics

    Modular in design, MadLockers can be stand alone lockers, stacked or banked in a row. The bicycle lockers are available in any of our standard 16 powder coat color finishes, with custom colors also available for an additional cost. The steel bike lockers also have a perforated door option (custom perforated designs are possible). 

    规格
    • Bike Locker Dimensions

      Each bike storage locker is 39" wide x 75" long x 46" high.

      Stackable bike lockers are 39" wide x 75" long x 92" high.

      Additional Options

      Padlock/u-lock locking handles, pop-out T-handles with key locks, bike locker numbers, and two helmet/clothes hooks per secure bike box.

    技术规格
    • 唯一参考madlocker-2-bike-locker-divider-ml2
    • 产品系列Bike Lockers
    • 产品组Madlocker™ Divided
    • 类型对象(单个对象)
    • 发布日期2021-08-05
    • 版本号1
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别景观 - Bike Racks & Shelters
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_30_21
    • Uniclass 2015 说明Cycle stands and lockers
    • CSI MasterFormat 2014 代码12 93 14
    • CSI MasterFormat 2014 标题Bicycle Lockers
    • OmniClass 编号23-11 29 11 15
    • OmniClass 标题Bicycle Lockers
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    北美
    美国