发布您的产品
Vertical Bike Storage Rack, 1-4 Bike Capacity
Vertical Bike Storage Rack, 1-4 Bike Capacity
Vertical Bike Storage Rack, 1-4 Bike Capacity
Vertical Bike Storage Rack, 1-4 Bike Capacity
Vertical Bike Storage Rack, 1-4 Bike Capacity
Vertical Bike Storage Rack, 1-4 Bike Capacity
Vertical Bike Storage Rack, 1-4 Bike Capacity
Vertical Bike Storage Rack, 1-4 Bike Capacity
    Madrax

    Vertical Bike Storage Rack, 1-4 Bike Capacity

    The Madrax Vertical Bike Storage Rack parks one bicycle to the wall of a garage, basement, or other bike storage area per unit.

    A vertical bike rack makes vertical bike storage simple, economical, and ideal for apartment/residential use or anywhere multiple bikes need to be parked. Staggering the height of each mount will maximize the number of bicycles that can be stored in your space.

    Finishes
    This Vertical Wall Bike Rack is available in either Galvanized or one of our 16 standard Powder Coated color finishes. 

    规格
    • Measurements
      BSV-1-WM | 28" deep x 3 1/4" wide x 28" high

      BSV-2-FS | 38" deep x 33" wide x 69" high

      BSV-3-FS | 38" deep x 45" wide x 69" high

      BSV-4-FS | 38" deep x 61" wide x 69" high

      *minimum 87-1/2" celing height clearance and 42-46" + 48" aisle for loading/unloading is recommended. See drawings below for details. 

      Materials
      Constructed of 1/2" and 5/8" steel bar.

      Mounting Options
      Vertical Wall Mount Bike Rack (1 bicycle/rack) or Freestanding Vertical Bike rack (2-4 bicycles/unit)

    技术规格
    • 唯一参考vertical-storage-bike-rack-bsv
    • 产品系列Bike Storage
    • 产品组Vertical Bike Storage Rack
    • 类型对象(单个对象)
    • 发布日期2021-08-05
    • 版本号1
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别景观 - Bike Racks & Shelters
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_30_21
    • Uniclass 2015 说明Cycle stands and lockers
    • CSI MasterFormat 2014 代码12 93 13
    • CSI MasterFormat 2014 标题Bicycle Racks
    • OmniClass 编号23-11 29 11 11
    • OmniClass 标题Bicycle Racks
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    北美
    美国