发布您的产品
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
Wall-Rack, 1-4 Bike Capacity
    Madrax

    Wall-Rack, 1-4 Bike Capacity

    The Madrax Wall-Rack is the perfect solution for discrete bicycle storage when space is limited and is an ideal fit in parking garages and other bike room spaces, plus it is both easy to use AND install. The Wall Rack vertical bike rack has both a locking and non-locking option to fit the personal or commercial needs of the bike parking space.

    The Freestanding Add-On option is for connecting multiple systems together→ a regular unit must be purchased in addition to the Add-on. 

    Finishes

    The Wall-Rack wall-mount bike rack is available in galvanized or powder coated finish.

    规格
    • Measurements

      WRK-1-WM | 4" W x 62" H

      WRK-3-FS | 45" W x 38" D x 69" H

      WRK-4-FS | 61" W x 38" D x 69" H

      WRKN-1-WM | 4" W x 62" H

      WRKN-3-FS | 45" W x 38" D x 69" H

      WRKN-4-FS | 61" W x 38" D x 69" H

      *minimum 90" celing height clearance and 42-46" hang space + 48" aisle for loading/unloading is recommended. Freestanding Add-on options (AO) are for connecting multiple systems together. A standard unit must also be purchased in order for the rachs to install properly. 

      Materials

      The Wall-Rack is constructed of 11 gauge steel along with a 1/2" hook

      Mounting Options

      Wall Mount (1-bike) or Freestanding (2-4 bikes)

    技术规格
    • 唯一参考wall-rack-bike-storage-rack-wrk
    • 产品系列Bike Racks
    • 产品组Wall-Rack
    • 类型对象(单个对象)
    • 发布日期2021-08-05
    • 版本号1
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别景观 - Bike Racks & Shelters
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_30_21
    • Uniclass 2015 说明Cycle stands and lockers
    • CSI MasterFormat 2014 代码12 93 13
    • CSI MasterFormat 2014 标题Bicycle Racks
    • OmniClass 编号23-11 29 11 11
    • OmniClass 标题Bicycle Racks
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings

    发售地区

    北美
    美国