发布您的产品
VisuGlass® WhiteWalls® Magnetic Glass Whiteboard Walls
VisuGlass® WhiteWalls® Magnetic Glass Whiteboard Walls
VisuGlass® WhiteWalls® Magnetic Glass Whiteboard Walls
    Magnatag

    VisuGlass® WhiteWalls® Magnetic Glass Whiteboard Walls

    VisuGlass WhiteWalls can turn any wall into a sleek floor-to-ceiling glass dry-erase surface. VisuGlass WhiteWalls are manufactured using the market's finest materials - including high-quality optically clear low-lead glass; frameless finished edges; simple installation; and a hidden frame, pen and eraser holder, and steel backer. Available on short lead times in horizontal and vertical styles and multiple colors.

    技术规格
    • 唯一参考glass-whitewall
    • 产品系列Glass Whiteboards
    • 产品组合Magnetic
    • 类型对象(单个对象)
    • 发布日期2023-02-03
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别家具 - 家具
    • IFC 分类装饰元素
    • ETIM 代码EC012123
    • ETIM 名称Whiteboard
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • Uniclass 2015 代码Pr_40_30_25_96
    • Uniclass 2015 说明Whiteboards
    • CSI MasterFormat 2014 代码10 11 00
    • CSI MasterFormat 2014 标题Visual Display Units
    • OmniClass 编号23-19 11 19
    • OmniClass 标题Writing Boards
    • CSI UniFormat II 代码E20
    • CSI UniFormat II 标题FURNISHINGS

    发售地区

    北美
    美国