发布您的产品
Arctic Seal® Ice and Water Barrier
Arctic Seal® Ice and Water Barrier

    Arctic Seal® Ice and Water Barrier

    Our Most Economical Ice & Water Barrier

    Arctic Seal® is a durable, waterproof, self-adhering underlayment made for areas of the roof most susceptible to leaks. Arctic Seal® can also be used as a high-performance, all-roof underlayment.

    Ice & Water Barrier

    A new roof requires more than just shingles. It’s a cohesive, coordinated system of 5 parts. In order of installation, they are: 1) ice & water barrier, 2) underlayment, 3) starter shingles, 4) field shingles, and 5) hip & ridge shingles.

    The ice & water barrier sits under the shingles and the underlayment to provide an extra, waterproof membrane in more leak sensitive areas like roof valleys, edges, and transitions.

    Malarkey offers two ice & water barriers tailored to asphalt shingle roofs. Arctic Seal® is our most economical.

    规格
    • Technical Specs

      SKU: 401
      L: 65′
      W: 36″
      SQ/Roll: 2
      Thickness: 65 mils nominal

      Testing Compliance

      ASTM D1970
      FM Approved

      Shipping Specifications

      SQ/Roll: 2
      Rolls/Pallet: 25 Portland 
      Rolls/Truckload: 650 Portland 

    技术规格
    • 唯一参考arctic-seal-ice-and-water-barrier
    • 产品系列Accessories
    • 产品组合Ice & Water Barriers
    • 类型对象(单个对象)
    • 发布日期2025-03-03
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别建筑 - 屋顶
    • IFC 分类屋顶
    • ETIM 代码EG019610
    • ETIM 名称Roofing materials
    • Uniclass 2015 代码Pr_25_57_08_71
    • Uniclass 2015 说明Reinforced bitumen membrane perforated underlays
    • CSI MasterFormat 2014 代码07 25 00
    • CSI MasterFormat 2014 标题Weather Barriers
    • OmniClass 编号23-13 25 00
    • OmniClass 标题Thermal and Moisture Protective Products 

    发售地区

    北美
    加拿大
    美国