发布您的产品
Vista® Architectural Shingle

Vista® Architectural Shingle

Our Most Popular

Designed in the popular architectural style, and made with our industry-leading NEX® Rubberized Asphalt, Vista® shingles deliver excellent all-weather resilience, a Class 4 hail impact rating, and include granules that help clean the air of emission pollutants.

Best in Class

Vista® shingles are best in their class – made with the industry’s leading technology (NEX® Rubberized Asphalt), highest impact rating (Class 4), strongest sustainability (upcycled rubber and plastic, smog-reducing granules), and superior warranty protection.

Vista® shingles also meet the Insurance Institute for Business & Home Safety’s (IBHS) stringent FORTIFIED™ roof requirements.

规格
  • Technical Specs

    Length: 38-7/8″
    Width: 13-1/4″
    Exposure: 5-5/8″
    Nailing Area: 1-5/16″
    Laminate Bonds: 3
    Rain Seals: 2
    Wind Seals: 1

    Testing Compliance

    ASTM D7158 Class H
    ASTM D3462
    ASTM D3161 Class F
    ASTM D3018 Type I
    ASTM E108 Class A Fire Rating
    CSA A123.5
    FBC Approval #14809
    UL 2218 Class 4
    ICC Approval – ESR-3150
    ICC-ES AC438

    Shipping Specifications

    SKU: 251
    Package Color: Purple/White
    Bundles/SQ: 3
    Shingles/SQ: 66
    SQ/Pallet: 16
    SQ/Truckload: 208

技术规格
  • 唯一参考vista-architectural-shingle
  • 产品系列Shingles
  • 产品组合Vista®
  • 类型对象(单个对象)
  • 发布日期2025-03-03
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑 - 屋顶
  • IFC 分类屋顶
  • ETIM 代码EC011784
  • ETIM 名称Bituminous roof shingle
  • Uniclass 2015 代码Pr_25_93_72_08
  • Uniclass 2015 说明Bitumen membrane shingles
  • CSI MasterFormat 2014 代码07 31 00
  • CSI MasterFormat 2014 标题Shingles and Shakes
  • OmniClass 编号23-13 39 15
  • OmniClass 标题Roof Shingles

发售地区

北美
加拿大
美国