发布您的产品
Manitowoc UDF0140A NEO 26in Undercounter Cube Ice Machine

Manitowoc UDF0140A NEO 26in Undercounter Cube Ice Machine

5.0 星(最高 5 星)5.0(6 评价)

This undercounter Manitowoc UD-0140A produces a large amount of ice but with a compact footprint. This product includes scoop and holder with holder location options. This ice machine, Manitowoc UD-0140A features fingerprint-resistant exterior panels. This model has a slanted bin front with easy glide door. This Manitowoc UD-0140A has a 132 lbs. production capacity. This unit's forward-sliding bin makes it easier to perform maintenance without moving the machine. This air cooled Manitowoc UD-0140A is a part of the NEO series. This product has a 90 lbs. bin storage capacity. This Manitowoc UD-0140A, known as an ice maker, features Alphas. This unit provides your choice of full, half and regular dice cubes. This Manitowoc UD-0140A has a 132 lbs. production capacity. This model has pop-out air filters. 

As Featured on Amazon.com

#Manitowoc #CubeIceMachine #StainlessSteel

规格
  • Size:135 Pounds
    Product Dimensions: 33 x 30 x 40 inches
    Item Weight: 150 pounds
    Shipping Weight: 150 pounds
    Manufacturer Manitowoc
    Item model number: UD-0140A

技术规格
  • 唯一参考Manitowoc-UDF0140A-NEO-26in-Undercounter-Cube-Ice-Machine
  • 产品系列Ice Machine
  • 产品组合Undercounter
  • 类型对象(单个对象)
  • 发布日期2019-03-05
  • 版本号1
相关
  • 主材料不锈钢
  • 设计国家/地区美国
分类
  • BIMobject 类别厨房 - 厨房电器
  • CSI MasterFormat 2014 代码11 46 83
  • CSI MasterFormat 2014 标题Ice Machines
  • OmniClass 编号23-21 21 29
  • OmniClass 标题Commercial Ice Machines

发售地区

北美
美国