发布您的产品
System for installation of rubber onto cementitious screeds
MAPEI GmbH

System for installation of rubber onto cementitious screeds

System for the installation of rubber floorings onto cementitious screeds made of a universal primer, a cement based fast setting leveling compound and an universal acrylic adhesive for installation all kinds of textile and elastic floorings.
规格
  • ECO PRIM T PLUS, universal acrylic primer for all absorbent and non-absorbent substrates with very short drying time of 30-60 minutes; ULTRAPLAN XTRA, cementitious based fast drying leveling compound for thicknesses from 1 to 20 mm, ready to receive all kinds of floor coverings after 6 hours up to 5 mm; ULTRABOND ECO V4SP, universal, high-performance adhesive for laying all textile and resilient floorings, with high values in bonding strenght and dimension stability.
技术规格
  • 唯一参考system-for-installation-of-rubber-onto-cementitious-screeds
  • 产品系列Internal flooring
  • 产品组合Ultrabond Eco V4SP
  • 类型建筑材料材料
  • 发布日期2022-07-13
  • 版本号1
相关
  • 主材料亚克力
  • 次要材料Cementitious
  • 设计国家/地区德国
  • 制造国家/地区德国
分类
  • BIMobject 类别地板 - 地板系统
  • IFC 分类Floor
  • CSI UniFormat II 代码C3020
  • CSI UniFormat II 标题Floor Finishes