发布您的产品
Extra Power 2 (EP2) Air Curtain, Steam

Extra Power 2 (EP2) Air Curtain, Steam

Extra Power 2 (EP2)

Our EP (Extra Power) series features 3 HP motor(s) for protecting tall doors and openings. More power means a little more noise, making this suited primarily for industrial applications, but it also means more protection and greater performance. It is capable of protecting openings up to 16ft high. The standard color is Titanium Silver and heated options are available.

技术规格
  • 唯一参考ep2-air-curtain-steam
  • 产品系列Air Curtains
  • 产品组合EP2 (Extra Power 2) Series
  • 类型对象(单个对象)
  • 发布日期2024-03-01
  • 版本号1
相关
  • 主材料钢
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 空气帘
  • IFC 分类航站楼
  • ETIM 代码EC011301
  • ETIM 名称Hot water air curtain
  • Uniclass 2015 代码Pr_70_60_36_02
  • Uniclass 2015 说明Air curtains
  • CSI MasterFormat 2014 代码23 34 33
  • CSI MasterFormat 2014 标题Air Curtains
  • OmniClass 编号23-33 31 11 11
  • OmniClass 标题Heated Air Curtains