发布您的产品
High Velocity 2 (HV2) Air Curtain, Electric

High Velocity 2 (HV2) Air Curtain, Electric

High Velocity 2 (HV2)

The HV (High Velocity) series features 1 horsepower motor(s) that is strong enough for many industrial applications. It is capable of separating environments and protecting openings with significant wind loads up to 12 ft. high and the standard color is Titanium Silver and heated options are available.

技术规格
  • 唯一参考hv2-air-curtain-electric
  • 产品系列Air Curtains
  • 产品组合HV2 (High Velocity 2) Series
  • 类型对象(单个对象)
  • 发布日期2024-03-01
  • 版本号1
相关
  • 主材料钢
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 空气帘
  • IFC 分类航站楼
  • ETIM 代码EC010007
  • ETIM 名称Electric air curtain
  • Uniclass 2015 代码Pr_70_60_36_02
  • Uniclass 2015 说明Air curtains
  • CSI MasterFormat 2014 代码23 34 33
  • CSI MasterFormat 2014 标题Air Curtains
  • OmniClass 编号23-33 31 11 11
  • OmniClass 标题Heated Air Curtains