发布您的产品
Product image
合集图标

Industrial doors - Internal high-speed doors 的 Maviflex

Internal flexible high-speed doors, whether they be roll-up doors or stacking doors, are recommended for the insulation of indoor/indoor areas only.

Roll-up doors, such as the MAVIONE®, MAVIROLL®, MAVIROLL® doors, are recommended for high-traffic environments and allow for derailing of the curtain in the event of an impact with automatic subsequent reinsertion.
The MAVICLEAN® door is the dedicated solution for clean rooms.
The MAVICOLD® stacking door is used for the interior environments of cold zones with positive or negative temperatures.

合集包含

4 产品