发布您的产品
Ceiling lamp Rida
Ceiling lamp Rida
Ceiling lamp Rida

    Ceiling lamp Rida

    Fittings material— aluminum, shades — white, black, matte gold. Integrated LED sources, acrylic diffuser. Color temperature is from 3000K to 4000K. Trendy asymmetry in design. Adjustable height.

    规格
    • Lamp power: 80

      VOLTAGE: AC220_240 V

      LED: Yes

      Length, mm: 80

      Ceiling bowl height, mm: 40

      Ceiling mount type: Plank

      Color Temperature, K: 3000

      Luminous Flux, Lm: 4100

      Warranty: 3 years

      Article: MOD015CL-L80B

    技术规格
    • 唯一参考Ceiling-lamp-Line-chandelier
    • 产品系列Decorative
    • 产品组合Line
    • 类型对象(单个对象)
    • 发布日期2023-03-13
    • 版本号1
    • 高度 (mm)80
    • 宽度 (mm)680
    • 深度 (mm)80
    相关
    • 主材料铝
    • 次要材料亚克力
    • 设计国家/地区德国
    • 净重 (Kg)4.6
    分类
    • BIMobject 类别照明 - 垂饰
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps