发布您的产品
Chandelier Zaragoza
Chandelier Zaragoza
Chandelier Zaragoza

    Chandelier Zaragoza

    Metal fittings, plated in brass color. Some of the elements are colored black. Lampshades of white textile, applied to PVC. Light source — lamps with E14 base.
    规格
    • Title Chandelier Zaragoza
      Lamps 5ХE14
      Lamp power, W 40
      Voltage, V AC220_240
      Lampshade height, mm 170
      Lighting fixture height , mm 490
      Height of the ceiling cup, mm 25
      Lighting fixture diameter, mm 780
      LED -
      IP IP 20
      Warranty 5 years
      Article H001CL-05BS


    技术规格
    • 唯一参考Chandelier-Zaragoza
    • 产品系列Decorative
    • 产品组合Zaragoza
    • 类型对象(单个对象)
    • 发布日期2023-07-12
    • 版本号1
    • 高度 (mm)490
    相关
    • 主材料金属
    • 次要材料纺织品
    • 设计国家/地区德国
    • 净重 (Kg)2.98
    分类
    • BIMobject 类别照明 - 已安装吊顶
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps