发布您的产品
Dallas pendant lamp
Dallas pendant lamp
Dallas pendant lamp

    Dallas pendant lamp

    Metal fittings in five colors: matte black, black, chrome, gold, matte gold, brass. Dome lamps — blown glass. Colors — smoky, amber, cognac,matte white and black. Design with molecular structure simulation. Height of pendant lamps is adjustable using cable. Lamp with G9 base.

    规格
    • Bulbs: 25 X G9 (28W)

      Lamp power: 28

      VOLTAGE: AC220_240 V

      IP: IP20

      Lampshade Height, mm: 100

      Ceiling bowl height, mm: 25

      Ceiling bowl diameter, mm: 120

      Ceiling mount type: Plank

      Warranty: 2 years

      Article: MOD548PL-25G

    技术规格
    • 唯一参考Dallas-pendant-lamp
    • 产品系列Decorative
    • 产品组合Dallas
    • 类型对象(单个对象)
    • 发布日期2023-03-13
    • 版本号1
    • 高度 (mm)1354
    • 宽度 (mm)690
    相关
    • 主材料金属
    • 次要材料玻璃
    • 设计国家/地区德国
    • 净重 (Kg)5.78
    分类
    • BIMobject 类别照明 - 垂饰
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps