发布您的产品
Outdoor lamp Wald
Outdoor lamp Wald
Outdoor lamp Wald
Outdoor lamp Wald
Outdoor lamp Wald

    Outdoor lamp Wald

    Body material - metal, color - graphite. High level of protection against dust and moisture IP 65. Resistant to corrosion and temperature extremes. LED light source with a neutral color temperature of 3000 K.
    规格
    • Title Outdoor lamp Wald
      Lamps 1ХLED module
      Lamp power, W 12
      Voltage, V AC220_240
      Luminous flux, lum 1000
      Color temperature, k 3000
      Lighting fixture height , mm 400
      Lighting fixture diameter, mm 180
      LED +
      IP IP 65
      Warranty 5 years
      Article O420FL-L12GF


    技术规格
    • 唯一参考Outdoor-lamp-Wald
    • 产品系列Decorative
    • 产品组合Wald
    • 类型对象(单个对象)
    • 发布日期2023-07-12
    • 版本号1
    • 高度 (mm)400
    相关
    • 主材料金属
    • 设计国家/地区德国
    • 净重 (Kg)1.16
    分类
    • BIMobject 类别照明 - 外部
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps