发布您的产品
Outdoor wall lamp Wald

Outdoor wall lamp Wald

Body material - metal, color - graphite. High level of protection against dust and moisture IP 65. Resistant to corrosion and temperature extremes. LED light source with a neutral color temperature of 3000 K.
规格
  • Title Outdoor wall lamp Wald
    Lamps 1ХLED module
    Lamp power, W 12
    Voltage, V AC220_240
    Luminous flux, lum 1050
    Color temperature, k 3000
    Lighting fixture height , mm 40
    Lighting fixture diameter, mm 180
    LED +
    IP IP 65
    Warranty 5 years
    Article O420WL-L12GF


技术规格
  • 唯一参考Outdoor-wall-lamp-Wald
  • 产品系列Decorative
  • 产品组合Wald
  • 类型对象(单个对象)
  • 发布日期2023-07-12
  • 版本号1
  • 高度 (mm)40
相关
  • 主材料金属
  • 设计国家/地区德国
  • 净重 (Kg)0.49
分类
  • BIMobject 类别照明 - 外部
  • IFC 分类灯
  • Uniclass 2015 代码Pr_70_70_46
  • Uniclass 2015 说明Lamps
  • CSI MasterFormat 2014 代码12 43 13
  • CSI MasterFormat 2014 标题Lamps
  • OmniClass 编号23-35 45 15
  • OmniClass 标题Lamps