发布您的产品
Pendant lamp Cabaret
Pendant lamp Cabaret
Pendant lamp Cabaret
Pendant lamp Cabaret
Pendant lamp Cabaret

    Pendant lamp Cabaret

    The color of the metal fittings is brass with a satin finish, the lampshades are made of clear glass. Light source: LED. The color temperature of the lamps is 3000K, the beam angle is 120 degrees. Wall sconces and pendant lights are equipped with an adjustable electric cord up to 3 meters long, allowing them to be used in rooms with high ceilings.
    规格
    • Title Pendant lamp Cabaret
      Lamps -
      Lamp power, W 8
      Voltage, V AC 220-240
      Luminous flux, lum 850
      Color temperature, k 3000
      Lampshade diameter, mm -
      Lampshade height, mm 170
      Lighting fixture height , mm 3290
      Height of the ceiling cup, mm 35
      Lighting fixture width, mm 127
      Lighting fixture depth, mm 250
      Lighting fixture diameter, mm -
      Diameter of the ceiling cup, mm 110
      LED +
      IP IP 20
      Warranty 5
    技术规格
    • 唯一参考Pendant-lamp-Cabaret
    • 产品系列Decorative
    • 产品组合Cabaret
    • 类型对象(单个对象)
    • 发布日期2024-10-11
    • 版本号1
    • 高度 (mm)3290
    • 宽度 (mm)127
    • 深度 (mm)250
    相关
    • 主材料金属
    • 次要材料玻璃
    • 设计国家/地区德国
    • 净重 (Kg)1.6
    分类
    • BIMobject 类别照明 - 垂饰
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps