发布您的产品
Pendant lamp Fad
Pendant lamp Fad

    Pendant lamp Fad

    Fittings and dome lamps of metal. Shades — matte black and black. Dome lamps rotate 340° horizontally and 90° vertically. Matte acrylic diffuser. Integrated LED module. Switch of the wall lamp and table lamp with dimmer.
    规格
    • Title Pendant lamp Fad
      Lamps 6ХLED module
      Lamp power, W 36
      Voltage, V AC220_240
      Luminous flux, lum 2100
      Color temperature, k 3000
      Lampshade diameter, mm
      120
      Lampshade height, mm 22
      Lighting fixture height , mm 616
      Height of the ceiling cup, mm 50
      Lighting fixture width, mm 550
      Lighting fixture depth, mm 890
      LED +
      IP IP 20
      Warranty 5 years
      Article MOD070PL-L38B3K


    技术规格
    • 唯一参考Pendant-lamp-Fad
    • 产品系列Decorative
    • 产品组合Fad
    • 类型对象(单个对象)
    • 发布日期2023-07-12
    • 版本号1
    • 高度 (mm)616
    • 宽度 (mm)550
    相关
    • 主材料金属
    • 次要材料铝
    • 设计国家/地区德国
    • 净重 (Kg)2.29
    分类
    • BIMobject 类别照明 - 垂饰
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps

    发售地区

    欧洲