发布您的产品
Pendant lamp Golden Cage
Pendant lamp Golden Cage
Pendant lamp Golden Cage
Pendant lamp Golden Cage

    Pendant lamp Golden Cage

    Metal fittings, gold color. Decorative handmade wire sphere lamps. Horizontal suspensions in two mount options - surface and hidden ones. The luminous element is a silicone tube with a LED source. Color temperature: 3000K.
    规格
    • Title Pendant lamp Golden Cage
      Lamps -
      Lamp power, W 117
      Voltage, V AC 220-240
      Luminous flux, lum 6400
      Color temperature, k 3000
      Lampshade diameter, mm -
      Lampshade height, mm -
      Lighting fixture height , mm 840
      Height of the ceiling cup, mm -
      Lighting fixture width, mm 320
      Lighting fixture depth, mm 1537
      Lighting fixture diameter, mm -
      Diameter of the ceiling cup, mm -
      LED +
      IP IP 20
      Warranty 5
    技术规格
    • 唯一参考Pendant-lamp-Golden-Cage
    • 产品系列Decorative
    • 产品组合Golden Cage
    • 类型对象(单个对象)
    • 发布日期2024-10-11
    • 版本号1
    • 高度 (mm)840
    • 宽度 (mm)320
    • 深度 (mm)1537
    相关
    • 主材料金属
    • 次要材料金属
    • 设计国家/地区德国
    • 净重 (Kg)6.66
    分类
    • BIMobject 类别照明 - 垂饰
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps