发布您的产品
Pendant lamp Kyoto
Pendant lamp Kyoto
Pendant lamp Kyoto
Pendant lamp Kyoto

    Pendant lamp Kyoto

    Fittings material — metal, shades – black, gold, white. Marble base in black, gray, white colors. Dome lamps are made of white glass. The design of the lamp is inspired by the architecture of the ancient Japanese capital of the same name – Kyoto. LED light source, color temperature — 3000K. Availability of models for lamps with G9 base.
    规格
    • Title Pendant lamp Kyoto
      Lamps -
      Lamp power, W 11
      Voltage, V AC 220-240
      Luminous flux, lum 1300
      Color temperature, k 3000
      Lampshade diameter, mm -
      Lampshade height, mm 98
      Lighting fixture height , mm 3500
      Height of the ceiling cup, mm 180
      Lighting fixture width, mm -
      Lighting fixture depth, mm -
      Lighting fixture diameter, mm 220
      Diameter of the ceiling cup, mm 60
      LED +
      IP IP 20
      Warranty 5
    技术规格
    • 唯一参考Pendant-lamp-Kyoto
    • 产品系列Decorative
    • 产品组合Kyoto
    • 类型对象(单个对象)
    • 发布日期2024-10-11
    • 版本号1
    • 高度 (mm)3500
    相关
    • 主材料金属
    • 次要材料玻璃
    • 设计国家/地区德国
    • 净重 (Kg)1.71
    分类
    • BIMobject 类别照明 - 垂饰
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps