发布您的产品
Pendant lamp Ordo
Pendant lamp Ordo
Pendant lamp Ordo
Pendant lamp Ordo

    Pendant lamp Ordo

    Metal fittings, color - chrome, brass, black. Cylindrical glass dome lamps with a vertical embossed pattern in three shades: transparent, cognac, smoky. A metaphor of ancient Greek temple columns in lamps. LED light source. Color temperature - 3000K.
    规格
    • Title Pendant lamp Ordo
      Lamps -
      Lamp power, W 8
      Voltage, V AC 220-240
      Luminous flux, lum 920
      Color temperature, k 3000
      Lampshade diameter, mm -
      Lampshade height, mm -
      Lighting fixture height , mm 3840
      Height of the ceiling cup, mm 140
      Lighting fixture width, mm -
      Lighting fixture depth, mm -
      Lighting fixture diameter, mm 80
      Diameter of the ceiling cup, mm 60
      LED +
      IP IP 20
      Warranty 5
    技术规格
    • 唯一参考Pendant-lamp-Ordo
    • 产品系列Decorative
    • 产品组合Ordo
    • 类型对象(单个对象)
    • 发布日期2024-10-11
    • 版本号1
    • 高度 (mm)3840
    相关
    • 主材料金属
    • 次要材料玻璃
    • 设计国家/地区德国
    • 净重 (Kg)1
    分类
    • BIMobject 类别照明 - 垂饰
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps