发布您的产品
Table lamp Cabaret
Table lamp Cabaret
Table lamp Cabaret
Table lamp Cabaret
Table lamp Cabaret
Table lamp Cabaret

    Table lamp Cabaret

    The color of the metal fittings is brass with a satin finish, the lampshades are made of clear glass. Light source: LED. The color temperature of the lamps is 3000K, the beam angle is 120 degrees. Wall sconces and pendant lights are equipped with an adjustable electric cord up to 3 meters long, allowing them to be used in rooms with high ceilings.
    规格
    • Title Table lamp Cabaret
      Lamps -
      Lamp power, W 8
      Voltage, V AC 220-240
      Luminous flux, lum 850
      Color temperature, k 3000
      Lampshade diameter, mm -
      Lampshade height, mm 170
      Lighting fixture height , mm 485
      Height of the ceiling cup, mm -
      Lighting fixture width, mm 220
      Lighting fixture depth, mm 410
      Lighting fixture diameter, mm -
      Diameter of the ceiling cup, mm -
      LED +
      IP IP 20
      Warranty 5
    技术规格
    • 唯一参考Table-lamp-Cabaret
    • 产品系列Decorative
    • 产品组合Cabaret
    • 类型对象(单个对象)
    • 发布日期2024-10-11
    • 版本号1
    • 高度 (mm)485
    • 宽度 (mm)220
    • 深度 (mm)410
    相关
    • 主材料金属
    • 次要材料玻璃
    • 设计国家/地区德国
    • 净重 (Kg)2
    分类
    • BIMobject 类别照明 - 桌子
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps