发布您的产品
Table lamp Marmo
Table lamp Marmo

    Table lamp Marmo

    Metal fittings are plated in gold color. Decorative elements— natural stone plates with textured pattern. The combination of rectangular lines and rounded elements in the design. Light source — lamp with E14 base.
    规格
    • Title Table lamp Marmo
      Lamps 1ХE27
      Lamp power, W 40
      Voltage, V AC220_240
      Lighting fixture height , mm 440
      Lighting fixture diameter, mm 280
      LED -
      IP IP 20
      Warranty 5 years
      Article MOD099TL-01G


    技术规格
    • 唯一参考Table-lamp-Marmo
    • 产品系列Decorative
    • 产品组合Marmo
    • 类型对象(单个对象)
    • 发布日期2023-07-12
    • 版本号1
    • 高度 (mm)440
    相关
    • 主材料金属
    • 次要材料纺织品
    • 设计国家/地区德国
    • 净重 (Kg)2.4
    分类
    • BIMobject 类别照明 - 桌子
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps