发布您的产品
Table lamp Memory
Table lamp Memory
Table lamp Memory

    Table lamp Memory

    Metal fittings, shade — black. Lamps are stylized in the shape of an hourglass with a streamlined shape. Ceramic elements with glossy glaze. Pendant lamps with dome lamps made of white ceramics with transparent, black-and-white, gold-and-white and white glass. Adjustable height of pendant lamps.
    规格
    • Title Table lamp Memory
      Lamps 1XE14
      Lamp power, W 40
      Voltage, V AC 220-240
      Luminous flux, lum -
      Color temperature, k -
      Lampshade diameter, mm -
      Lampshade height, mm 140
      Lighting fixture height , mm 425
      Height of the ceiling cup, mm -
      Lighting fixture width, mm -
      Lighting fixture depth, mm -
      Lighting fixture diameter, mm 300
      Diameter of the ceiling cup, mm -
      LED -
      IP IP 20
      Warranty 5
    技术规格
    • 唯一参考Table-lamp-Memory
    • 产品系列Decorative
    • 产品组合Memory
    • 类型对象(单个对象)
    • 发布日期2024-10-11
    • 版本号1
    • 高度 (mm)425
    相关
    • 主材料金属
    • 次要材料玻璃
    • 设计国家/地区德国
    • 净重 (Kg)2.44
    分类
    • BIMobject 类别照明 - 桌子
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps