发布您的产品
Wall lamp  Golden Cage
Wall lamp  Golden Cage
Wall lamp  Golden Cage

    Wall lamp Golden Cage

    Metal fittings, gold color. Decorative handmade wire sphere lamps. Horizontal suspensions in two mount options - surface and hidden ones. The luminous element is a silicone tube with a LED source. Color temperature: 3000K.
    规格
    • Title Wall lamp Golden Cage
      Lamps -
      Lamp power, W 17
      Voltage, V AC 220-240
      Luminous flux, lum 1100
      Color temperature, k 3000
      Lampshade diameter, mm -
      Lampshade height, mm -
      Lighting fixture height , mm 2188
      Height of the ceiling cup, mm -
      Lighting fixture width, mm 139
      Lighting fixture depth, mm 222
      Lighting fixture diameter, mm -
      Diameter of the ceiling cup, mm -
      LED +
      IP IP 20
      Warranty 5
    技术规格
    • 唯一参考Wall-lamp-Golden-Cage
    • 产品系列Decorative
    • 产品组合Golden Cage
    • 类型对象(单个对象)
    • 发布日期2024-10-11
    • 版本号1
    • 高度 (mm)2188
    • 宽度 (mm)139
    • 深度 (mm)222
    相关
    • 主材料金属
    • 次要材料金属
    • 设计国家/地区德国
    • 净重 (Kg)2.3
    分类
    • BIMobject 类别照明 - 壁装
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps