发布您的产品
Wall lamp Stelo
Wall lamp Stelo
Wall lamp Stelo

    Wall lamp Stelo

    Metal fittings in two colors: black and brass. Dome lamp — transparent glass tube. LED light sources with a color temperature of 3000K. Simple geometric shapes.
    规格
    • Title Wall lamp Stelo
      Lamps 2ХLED module
      Lamp power, W 7
      Voltage, V AC220_240
      Luminous flux, lum 600
      Color temperature, k 3000
      Lampshade diameter, mm
      40
      Lampshade height, mm 280
      Lighting fixture height , mm 566
      Lighting fixture width, mm 120
      Lighting fixture depth, mm 108
      LED +
      IP IP 20
      Warranty 5 years
      Article MOD116WL-L7BS3K


    技术规格
    • 唯一参考Wall-lamp-Stelo
    • 产品系列Decorative
    • 产品组合Stelo
    • 类型对象(单个对象)
    • 发布日期2023-07-12
    • 版本号1
    • 高度 (mm)566
    • 宽度 (mm)120
    • 深度 (mm)108
    相关
    • 主材料金属
    • 次要材料玻璃
    • 设计国家/地区德国
    • 净重 (Kg)1.21
    分类
    • BIMobject 类别照明 - 壁装
    • IFC 分类灯
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps