发布您的产品
ALPOLIC Americas
ALPOLIC Americas

    ALPOLIC Americas

    Mitsubishi Chemical Composites America, Inc. (MCCA) is part of the global Mitsubishi Chemical group of companies. MCCA has manufactured ALPOLIC® Metal Composite Materials (MCM) since 1991 at its Chesapeake, Va. location. ALPOLIC® MCM is among the most versatile and useful architectural materials available, and our manufacturing, distribution and support capabilities extend worldwide. ALPOLIC® offers the rigidity of heavy-gauge architectural metals in a lightweight composite material, with a standard polyethylene or fire-retardant core available in an unmatched selection of colors and finishes. For more information about ALPOLIC®, visit www.ALPOLIC-Americas.com or call 800-422-7270.

    规格
    • ALPOLIC™ Applications : Aluminum or Metal Composite Materials for Building cladding, Façade, Curtain wall, Interior Decollation, Ceiling, Roof, Corporate Identity etc.  ALPOLIC fr is tested and complaint to the NFPA 285 standard and qualifies as Class A under ASTM E84. ALPOLIC/fr is certified as complaint with the International Building Code  by the ICC Evaluation Service as detailed in report ESR2653.

    技术规格
    • 唯一参考alpolic_americas
    • 产品系列ALPOLIC
    • 产品组合EXTERIOR / INTERIOR
    • 类型建筑材料材料
    • 发布日期2021-01-12
    • 版本号1
    相关
    • 主材料铝
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别墙壁 - 覆面

    发售地区

    北美 南美洲 大洋洲