发布您的产品
Decorative single-sided concrete fence - TENDANCE Calypso
Decorative single-sided concrete fence - TENDANCE Calypso
Decorative single-sided concrete fence - TENDANCE Calypso
Decorative single-sided concrete fence - TENDANCE Calypso
Decorative single-sided concrete fence - TENDANCE Calypso

    Decorative single-sided concrete fence - TENDANCE Calypso

    The CALYPSO single-sided concrete wood-effect fence features a high, wave-shaped finish reminiscent of the seaside. It will add originality to your garden with its clean, flowing lines.

    The CALYPSO fence can reach 2.32 m above ground (5 panels stacked) for complete privacy and is available in 4 different colors.

    Two types of anchored posts can be combined with the CALYPSO fence: concrete in matching colors, or aluminum, in anthracite or black, for a more modern look.

    规格
    • Fencing up to 2.32 m high above ground, 2 m span.

      Colors:

      • Concrete gray, Anthracite, Red brown, Light brown

      Plate dimensions:

      • Wave finishing plates: 192 x 34/46 x 3.5 cm
      • To be combined with BACARA plates: 192 x 46.5 x 3.5 cm or 192 x 23 x 3.5 cm

      Post dimensions:

      • Concrete posts: 2.10 m, 2.30 m, 2.50 m or 3 m;Intermediate section 10 x 12 cm (2 rebates), corner section 12 x 12 cm (2 rebates), or finishing section 10 x 12 cm (1 rebate)
      • Aluminum posts: 2.30 m, 2.50 m or 2.80 m; Section 7 x 8 cm, starting/finishing profile
    技术规格
    • 唯一参考cloture-tendance-calypso
    • 产品系列Concrete fence
    • 产品组合Tendance
    • 类型对象(单个对象)
    • 发布日期2025-04-14
    • 版本号1
    相关
    • 主材料混凝土
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别景观 - 围墙
    • IFC 分类栏杆

    发售地区

    欧洲
    卢森堡
    比利时
    法国
    瑞士