发布您的产品
Architectural Linear Formations Diffuser - Model AFL
Architectural Linear Formations Diffuser - Model AFL
Architectural Linear Formations Diffuser - Model AFL
Architectural Linear Formations Diffuser - Model AFL
    METALAIRE

    Architectural Linear Formations Diffuser - Model AFL

    Architectural Linear Formations satisfy the most demanding engineering and architectural criteria, providing both superior air distribution performance and sculptured elegance. Available in several different border styles and slot configurations to provide an architecturally pleasing effect for a wide range of applications.

    • Specially designed air pattern controllers are easily adjustable to satisfy a myriad of applications
    • The pattern controllers allow airflow to be directed horizontally or vertically using either the standard blade or combo blade type controllers
    • The AFL linear diffusers are available for straight and curved applications
    • Model AFLC is designed for concealed mounting
    规格
    • AFL-10 - 1" Slot
      AFL-15 - 1 1/2" Slot
      AFL-20 - 2" Slot
      AFL-25 - 2 1/2" Slot
      AFL-30 - 3" Slot

    技术规格
    • 唯一参考AFL-Architectural-Linear-Formations-Diffuser
    • 产品系列Grilles, Registers & Diffusers
    • 产品组Linear Diffusers & Grilles
    • 类型对象(单个对象)
    • 发布日期2020-01-15
    • 版本号1
    相关
    • 主材料钢
    • 次要材料铝
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • IFC 分类航站楼
    • UNSPSC 名称Air diffusers
    • UNSPSC 代码40101505
    • Uniclass 2015 代码Pr_70_65_04_02
    • Uniclass 2015 说明Air diffusers
    • CSI MasterFormat 2014 代码23 37 13
    • CSI MasterFormat 2014 标题Diffusers, Registers, and Grilles
    • OmniClass 编号23-33 49 11 11
    • OmniClass 标题Ceiling Ventilation Diffusers
    • CSI UniFormat II 代码D30
    • CSI UniFormat II 标题HVAC

    发售地区

    北美
    加拿大
    美国
    墨西哥