发布您的产品
Perforated Ceiling Diffuser - Model 7650/7650R
METALAIRE

Perforated Ceiling Diffuser - Model 7650/7650R

The series 7650 is a peforated ceiling diffuser with a square neck with curved blade pattern controllers mounted in the neck which are adjustable from a horizontal to vertical dishcharge pattern.  Series 7650 is available in steel, 7650-AF aluminum face with steel backpan, and 7650-AL aluminum construction.  The 7650 is an excellent choice for VAV applications.

  • The 7650 has a hinged fully removable face which allows access to the pattern controllers.
  • Units are available in 1,2 way opposite, 2 way corner, 3 and 4 way air patterns.
  • Border 6, T bar Lay in can be used in surface mounting applications by adding optional T bar Plaster Frame (TBPF)
  • Matching return avaialble  7650R.
规格
  • Models
    Supply

    7650-1 Surface Mount
    7650-1-DF Surface Mount Drop Face
    7650-1-AF Surface Mount Aluminum Face
    7650-6 T-Bar Lay-in Steel
    7650-6-AF T-Bar Lay-in Aluminum Face
    7650-6-AL T-Bar Lay-in Aluminum
    7650-8 Tegular Steel
    7650-8-AF Tegular Aluminum Face
    7650-8-AL Tegular Aluminum
    7650-9 Donn Fineline / Bolt Slot Steel
    Return
    7650R-1 Surface Mount
    7650R-1-DF Surface Mount Drop Face
    7650R-1-AF Surface Mount Aluminum Face
    7650R-6 T-Bar Lay-in Steel
    7650R-6-AF T-Bar Lay-in Aluminum Face
    7650R-6-AL T-Bar Lay-in Aluminum
    7650R-8 Tegular Steel
    7650R-8-AF Tegular Aluminum Face
    7650R-8-AL Tegular Aluminum
    7650R-9 Donn Fineline / Bolt Slot Steel

    Finish
    01 White
    02 Satin Silver
    03 Black
    22 Black Back Pan
    28 Custom Color (color match required)

技术规格
  • 唯一参考Perforated-Ceiling-Diffuser-7650-7650R
  • 产品系列Grilles, Registers & Diffusers
  • 产品组Ceiling Diffusers
  • 发布日期2020-11-10
  • 版本号1
相关
  • 主材料钢
  • 次要材料铝
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 管路
  • IFC 分类航站楼
  • UNSPSC 名称Air diffusers
  • UNSPSC 代码40101505
  • Uniclass 2015 代码Pr_70_65_04_02
  • Uniclass 2015 说明Air diffusers
  • CSI MasterFormat 2014 代码23 37 13
  • CSI MasterFormat 2014 标题Diffusers, Registers, and Grilles
  • OmniClass 编号23-33 49 11 11
  • OmniClass 标题Ceiling Ventilation Diffusers
  • CSI UniFormat II 代码D30
  • CSI UniFormat II 标题HVAC

发售地区

北美
加拿大
美国
墨西哥