发布您的产品
Round Face Plaque Diffuser - Model 5750RP
Round Face Plaque Diffuser - Model 5750RP
Round Face Plaque Diffuser - Model 5750RP
Round Face Plaque Diffuser - Model 5750RP
    METALAIRE

    Round Face Plaque Diffuser - Model 5750RP

    The 5750RP round face plaque diffuser is the ideal diffuser for when both interior design and superior performance matter. The 5750RP combines the superior performance and ease of installation of a square backpan with the aesthetic appearance of a round face. While most commonly applied in T-bar applications, the 5750RP can also be applied in surface mount applications.

    • Ideal for architectural applications where round shapes are featured in the design.
    • Round neck sizes from 6-15" on 24 x 24 backpan modules.
    • Available in three frame styles: Surface Mount (-1), Lay-In T-bar (-6) and Donn (USG) Ceiling Grid (-9).
    • Standard construction is Steel. Optionally available in all Aluminum (AL) or Aluminized Steel (AS) construction.
    规格
    • Models
      Surface Mount (-1 Border)

      5750RP-1 Surface Mount - Steel
      5750RP-1 AS Surface Mount - Aluminized Steel
      5750RP-1 AL Surface Mount - Aluminum
      Lay-In Mount (-6. -9 Border)
      5750RP-6 T-bar Lay-in - Steel
      5750RP-6 AS T-bar Lay-in - Aluminized Steel
      5750RP-6 AL T-bar Lay-in - Aluminum
      5750RP-9 Donn Fineline / Bolt Slot - Steel
      5750RP-9 AS Donn Fineline / Bolt Slot - Aluminized Steel
      5750RP-9 AL Donn Fineline / Bolt Slot - Aluminum

      Finish
      01 White
      02 Satin Silver
      03 Black
      28 Custom Color (color match required)

    技术规格
    • 唯一参考Round-Face-Plaque-Diffuser-5750RP
    • 产品系列Grilles, Registers & Diffusers
    • 产品组Ceiling Diffusers
    • 发布日期2020-11-10
    • 版本号1
    相关
    • 主材料钢
    • 次要材料铝
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • IFC 分类航站楼
    • UNSPSC 名称Air diffusers
    • UNSPSC 代码40101505
    • Uniclass 2015 代码Pr_70_65_04_02
    • Uniclass 2015 说明Air diffusers
    • CSI MasterFormat 2014 代码23 37 13
    • CSI MasterFormat 2014 标题Diffusers, Registers, and Grilles
    • OmniClass 编号23-33 49 11 11
    • OmniClass 标题Ceiling Ventilation Diffusers
    • CSI UniFormat II 代码D30
    • CSI UniFormat II 标题HVAC

    发售地区

    北美
    加拿大
    美国
    墨西哥