发布您的产品
Synthesis® Central Station - CS5 - 103.5" L x 90" H
Synthesis® Central Station - CS5 - 103.5" L x 90" H
Synthesis® Central Station - CS5 - 103.5" L x 90" H
    Midmark

    Synthesis® Central Station - CS5 - 103.5" L x 90" H

    Midmark Synthesis Central Stations are the ideal solution for dental multi-room plans. Saving valuable floor space, central stations offer storage on both sides for the dentist and assistant. With a width of 18 inches, the Synthesis Central Station requires approximately 55% less floor space than a traditional wall and side cabinet installation. More usable floor space provides greater flexibility for your space utilization.

    Standard Features

    • 18-gauge steel frame
    • Full-extension ball-bearing glides
    • Concealed steel hinges
    • Multiple handle and panel styles
    • Seamless panels and polystyrene drawers


    技术规格
    • 唯一参考midmark-synthesis-cs5
    • 产品系列Dental Equipment
    • 产品组合Synthesis® Cabinetry
    • 类型对象(单个对象)
    • 发布日期2019-11-01
    • 版本号1
    • 高度 (inch)90
    • 宽度 (inch)103.5
    • 深度 (inch)18
    相关
    • 主材料木头
    • 次要材料碳钢
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别家具 - 家具
    • IFC 分类家具
    • UNSPSC 名称Cabinets
    • UNSPSC 代码30161801
    • CSI MasterFormat 2014 代码12 35 70.74
    • CSI MasterFormat 2014 标题Dental Casework
    • OmniClass 编号23-25 17 13
    • OmniClass 标题Dental Equipment

    发售地区

    北美
    美国