发布您的产品
Synthesis® Upper Storage Units
Synthesis® Upper Storage Units
    Midmark

    Synthesis® Upper Storage Units

    Synthesis Upper Storage Units provide the additional cabinetry you need to assist in operatory organization and asepsis control by providing a means to keep supplies off countertops and in enclosed storage.

    Standard Features

    • Available widths: 12”, 15”, 18”, 21”, 24”, 30”, 36”, 42”, 48”
    • Available heights: 24”, 30”
    • Can be joined together to create custom lengths
    • Available in solid or window doors
    • 18-gauge steel frame
    • Concealed steel hinges
    • Multiple handle and panel styles
    • Seamless panels
    规格
    • Models:Available widths: 12”, 15”, 18”, 21”, 24”, 30”, 36”, 42”, 48”Available heights: 24”, 30”Soft-close, full-extension, ball-bearing glidesSoft-close, concealed steel hinges

      Standard panel colorsoptions:12 woodgrains5 solids4 metallics

      Panel style options:CoveSerenityRenewTranscendPinnacle

      Handle style options:ArcBentBent AntimicrobialEdgeFlare

    技术规格
    • 唯一参考midmark-synthesis-upper_storage
    • 产品系列Dental Equipment
    • 产品组合Synthesis® Cabinetry
    • 类型对象(单个对象)
    • 发布日期2019-11-01
    • 版本号1
    相关
    • 主材料木头
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别家具 - 家具
    • IFC 分类家具
    • UNSPSC 名称Cabinets
    • UNSPSC 代码30161801
    • CSI MasterFormat 2014 代码12 35 70.74
    • CSI MasterFormat 2014 标题Dental Casework
    • OmniClass 编号23-25 17 13
    • OmniClass 标题Dental Equipment

    发售地区

    北美
    美国