发布您的产品
Synthesis® - Wall Hung Base Cabinetry
Synthesis® - Wall Hung Base Cabinetry
Synthesis® - Wall Hung Base Cabinetry
Synthesis® - Wall Hung Base Cabinetry
Synthesis® - Wall Hung Base Cabinetry
Synthesis® - Wall Hung Base Cabinetry
Synthesis® - Wall Hung Base Cabinetry
Synthesis® - Wall Hung Base Cabinetry
Synthesis® - Wall Hung Base Cabinetry
    Midmark

    Synthesis® - Wall Hung Base Cabinetry

    Synthesis Cabinetry offers multiple storage options designed to fit your needs, for both today and tomorrow. Traditional and wall-hung base cabinets are available in a multitude of door and drawer configurations to help you create the perfect storage solution for your facility.

    As your needs change, your storage configurations are easy to change, too. Base cabinets are available in the following size ranges:

    Wall-Hung Base Cabinets:

    12" 15" 18" 21" 24" and 30" in width
    18” in depth
    19” and 25” in height

    Increase Your Efficiency

    Specially designed for efficiency, Synthesis cabinetry eliminates wasted spaces and helps improve the organization of supplies.

    Create A Quieter Environment

    Reduce the noise of cabinet and drawer closings with full-extension soft-close slides and hinges. Designed to keep cabinet noises at a minimum, you can help reduce patient stress by creating a quieter care environment.

    规格
    • Shell + Frame

      Powder-coated, 18-gauge cold rolled steel; multi-piece; riveted and press joined (Tog-L-Loc®)

      Door + Drawer Front/Back

      12 mm seamless polymer-covered front; melamine back (Frost color)

      Door + Drawer Core

      45 lb LEED® IEQ compliant MDF board, 3/4 inch thick (all composite wood material to meet CARB P2 emission standard of CARB regulation 91320.4)

      Hinges

      Manufacturer's standard Blum®, concealed, self-closing, 110° opening, nickel-plated metal, clip-on mount, three adjustment points (150 lb capacity)

      Pulls

      128 mm pull offering for Serenity, Transcend and Pinnacle style panels; integrated front pull design (Cove style); recessed clear snap-on handle with interchangeable color strips (Renew style)

      Seamless Drawer Construction

      One-piece, molded polystyrene drawer bodies with rounded corners (Frost color)

      Slides

      Manufacturer's standard Accuride® Aero (100 lb capacity) ball bearing slides; Accuride model 3832 (100 lb capacity) for pullout writing surfaces and waste cans; and heavy duty Accuride model 3640 (200 lb capacity) slide for file drawers and heavy-duty pullout shelves

      Security

      Keyed and keyless locks options

    技术规格
    • 唯一参考midmark-synthesis-wall-hung-base-cabinetry
    • 产品系列Dental Equipment
    • 产品组合Synthesis® Cabinetry
    • 类型对象(单个对象)
    • 发布日期2022-10-27
    • 版本号1
    相关
    • 主材料木头
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别家具 - 家具
    • IFC 分类家具
    • UNSPSC 名称Cabinets
    • UNSPSC 代码30161801
    • CSI MasterFormat 2014 代码12 35 70.74
    • CSI MasterFormat 2014 标题Dental Casework
    • OmniClass 编号23-25 17 13
    • OmniClass 标题Dental Equipment

    发售地区

    北美
    美国