发布您的产品
Ritter 280 Side Chair - No Arms
Ritter 280 Side Chair - No Arms
Ritter 280 Side Chair - No Arms
Ritter 280 Side Chair - No Arms
    Midmark

    Ritter 280 Side Chair - No Arms

    The 280 is soft, comfortable seating for your patients in the exam room, waiting room and front office. And the wall-saver kickback leg design allows the chair to be close to the wall without damaging it.

    Comfort Contoured, upholstered seat and back section

    Stability Sturdy, powder-coated black steel tube frame with leveling feet

    Options Available with or without high-impact plastic chair arms

    规格
    • Weight Capacity : 400 lb

      Seat Height :18"

      Feet : Adjustable leveling with wall-saver design

      Seat Cushion Dimensions: 18.5" W x 19.5" D

      Seat Cushion Thickness: 2"

      Back Cushion Dimensions: 18.5" W x 13.5" H

      Inside Arm Width: 17.5" (on model with arms)

      Outside Arm Width: 23.5" (on model with arms)

    技术规格
    • 唯一参考ritter-280
    • 产品系列Health Care Equipment and Furnishings
    • 产品组合Seating
    • 类型对象(单个对象)
    • 发布日期2019-08-01
    • 版本号1
    • 高度 (inch)33.5
    • 宽度 (inch)20.5
    • 深度 (inch)24
    相关
    • 主材料被覆材料
    • 次要材料粉末涂层钢
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)36.5
    分类
    • BIMobject 类别医疗 - All
    • IFC 分类家具
    • Uniclass 2015 代码Pr_40_50_12
    • Uniclass 2015 说明Chairs, seats and benches
    • CSI MasterFormat 2014 代码12 52 13
    • CSI MasterFormat 2014 标题Chairs
    • OmniClass 编号23-25 45 11 19
    • OmniClass 标题Patient Seating
    • CSI UniFormat II 代码E20
    • CSI UniFormat II 标题FURNISHINGS

    发售地区

    北美
    美国