发布您的产品
CZ Seismic Bracing Rubber Support
MIFAB

CZ Seismic Bracing Rubber Support

The CZ Seismic Series is designed for superior support of gas and refrigeration piping systems, cable tray, electrical conduit, multiple lines, HVAC equipment and many other applications. This is a penetrating support fastened to the structure under the membrane. It is ideally designed for hurricane resistance or seismic applications. It is suitable for most types of roofing material or other flat surfaces.

技术规格
  • 唯一参考CZ
  • 产品系列C-PORT (Roof Pipe Supports)
  • 产品组Widebody Rubber Supports
  • 类型对象(单个对象)
  • 发布日期2021-05-14
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 管道设备
  • UNSPSC 名称Rubber support block
  • UNSPSC 代码30151509
  • Uniclass 2015 代码Pr_65_52_61_62
  • Uniclass 2015 说明Pipeline supports
  • CSI MasterFormat 2014 代码22 05 29
  • CSI MasterFormat 2014 标题Hangers and Supports for Plumbing Piping and Equipment
  • OmniClass 编号23-27 43 13
  • OmniClass 标题Mechanical Pipe Supports

发售地区

北美
美国
BIMobject 产品库

Revit 版 Design App

只需单击一下,即可将族直接加载到您的 Revit 模型中

获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

  • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
  • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
  • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)